Category

    Termination Size

      Valved?

        Mounting Options

          General Purpose

          For general air and fluid handling applications, engineers around the world choose CPC couplings because they’re easy to use and they simply get the job done. Our broad portfolio features a variety of terminations, configurations, sizes and materials, as well as special design considerations like precise hose barbs, a thumb latch with an audible “CPC click,” non-spill technology that enhances equipment modularity and even optional RFID-enabled IdentiQuik® technologies can help you reduce product liability and increase device safety. No matter what your application requires, every CPC coupling is uniquely designed to deliver exactly what you need.
          • LC3

            LC

            LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
          • APC

            APC

            APC Series couplings deliver ease-of-use and excellent flow in a compact size.
          • BQ45GL3

            BQ45GL

            Bottle Caps include a quick disconnect coupling or FitQuik® connector integrated into a cap designed for 45GL bottles.
          • BreakAwayCoupling1

            BreakAway

            Safe and easy fluid transfer with protection from costly product loss and equipment damage.
          • DPC1

            DPC

            Provides dual port connections with one-hand, simultaneous connections and disconnections.
          • DTLD3

            DTLD

            DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)
          • EFC121

            EFC12

            Features a high efficiency valve design that provides a greater flow capability than any other coupling its size.
          • FFC353

            FFC35

            Flux comparable à plusieurs accouplements pour flux de 1,3 cm (1/2 po) dans un corps de 1,0 cm (3/8 po).
          • HFC12

            HFC12

            Flow comparable to many 1/2" flow couplings in a 3/8" body size.
          • HFC3557

            HFC35 & HFC57

            Polysulfone couplings for demanding applications and chemical resistance.
          • HybridConnector3

            Hybrid Connector

            Allows designers to confidently specify a single connector for both fluids and electronics.
          • MiniHybridConnector4

            Hybrid (Mini) Connector

            Provides a compact, single connection point for both air couplings and electrical lines.
          • LQ2

            LQ2

            The LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling applications.
          • LQ42

            LQ4

            The LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics.
          • BLQ2

            BLQ2

            Non-spill quick disconnect designed specifically for rack-mounted liquid cooling applications.
          • BLQ41

            BLQ4

            Non-spill quick disconnect designed specifically for blind mate liquid cooling applications.
          • RPLQ4

            RPLQ4

            Rack and panel liquid cooling coupling guarantees a secure, reliable connection and dripless disconnect.
          • LQ63

            LQ6

            The LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics.
          • PLQ2

            PLQ2

            Designed specifically for liquid cooling applications, the thermoplastic PLQ2 offers the reliability and performance to meet your fluid handling specifications.
          • MC1

            MC

            Chrome-plated brass couplings built tough and made to last in the most demanding applications.
          • NS62

            NS6

            Non-spill couplings that are lightweight, chemically resistant and easy to use.
          • Multi-Mount1

            Multi-Mount

            One easy-to-use coupling for connecting from three to five lines at once.
          • NS11

            NS1

            The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.
          • NS212

            NS212

            An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
          • NS47

            NS4

            Feature non-spill valves in a compact size, at a great price.
          • NSH7

            NSH

            Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.
          • PLC1

            PLC

            1/4" flow coupling offers the widest selection of sizes and configurations.
          • PLC121

            PLC12

            Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
          • PMC3

            PMC

            1/8" flow and used in a wide variety of general purpose applications.
          • PMC121

            PMC12

            Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.
          • PunctureSeal8

            Puncture Seal

            Clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging.
          • SMC2

            SMC

            SMC couplings offer great value in a small plastic connector.
          • SnapQuik1

            SnapQuik

            A breakaway connector ideal for small-bore applications. The compact design delivers high flow fluid transfer in a small profile.
          • UDC

            UDC

            Universal connection to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles.