Category

    Termination Size

    • 38mm

    Termination Type

      Pressure Range

        Valved?

          Mounting Options

            General Purpose

            For general air and fluid handling applications, engineers around the world choose CPC couplings because they’re easy to use and they simply get the job done. Our broad portfolio features a variety of terminations, configurations, sizes and materials, as well as special design considerations like precise hose barbs, a thumb latch with an audible “CPC click,” non-spill technology that enhances equipment modularity and even optional RFID-enabled IdentiQuik® technologies can help you reduce product liability and increase device safety. No matter what your application requires, every CPC coupling is uniquely designed to deliver exactly what you need.
            15 list items

            Product

            Bag Closures

            PSC38MM product photo

            PSC38MM

            38mm Thread On Puncture Seal Cap - NSF

            Caps & Plugs

            96400 product photo

            96400

            38mm Thread-On Dispensing Cap with FDA Buna Without Thread O-Ring (UDC) - NSF
            96401 product photo

            96401

            38mm Thread-On Dispensing Cap with FDA Buna With Thread O-Ring (UDC) - NSF
            9500000 product photo

            9500000

            38mm Snap In Bag Closure with FDA EPDM O-Ring (UDC) - NSF
            97401 product photo

            97401

            38mm Thread-On Dispensing Cap with FDA EPDM O-Ring (UDC) - NSF
            97400 product photo

            97400

            38mm Thread-On Dispensing Cap with FDA EPDM O-Ring (UDC) - NSF
            9462000 product photo

            9462000

            38mm Thread-On Molded Black Bag Closure with EPDM O-Ring (UDC) - NSF
            95800 product photo

            95800

            38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF
            95801 product photo

            95801

            38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF
            IUDCDTCN3803 product photo

            IUDCDTCN3803

            IdentiQuik 38mm Valved Threaded Cap with RFID, acetal
            IUDCDTCS3803 product photo

            IUDCDTCS3803

            IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal
            IUDCDTSN0000 product photo

            IUDCDTSN0000

            IdentiQuik Snap-in 38mm Valved Cap with RFID
            15 list items

            Recently Viewed

            View All