General Purpose

For general air and fluid handling applications, engineers around the world choose CPC couplings because they’re easy to use and they simply get the job done. Our broad portfolio features a variety of terminations, configurations, sizes and materials, as well as special design considerations like precise hose barbs, a thumb latch with an audible “CPC click,” non-spill technology that enhances equipment modularity and even optional RFID-enabled IdentiQuik® technologies can help you reduce product liability and increase device safety. No matter what your application requires, every CPC coupling is uniquely designed to deliver exactly what you need.
12 list items
  • «
  • 1
  • »

Product

Bodies

SRC1702CL product photo

SRC1702CL

1/8 Hose Barb Coupling Body - ISO Class 7 Cleanroom Version
SRC1703 product photo

SRC1703

3/16 Hose Barb Coupling Body
MHQC17000 product photo

MHQC17000

Hybrid (Mini) Connector, Inline body, 4’ (1.2m) umbilical with 1/16” (3.2mm) ID tube, (2) 22 gauge wires
SRC1703CL product photo

SRC1703CL

3/16 Hose Barb Coupling Body - ISO Class 7 Cleanroom Version
SRC1702 product photo

SRC1702

1/8 Hose Barb Coupling Body

Inserts

SRC2203CL product photo

SRC2203CL

3/16 Hose Barb Coupling Insert - ISO Class 7 Cleanroom Version
MHQC42000 product photo

MHQC42000

Hybrid (Mini) Connector, Panel Mount insert, 1/16” (3.2mm) ID tube (2) 22 gauge wires, valved
SRC2203 product photo

SRC2203

3/16 Hose Barb Coupling Insert
SRC2202CL product photo

SRC2202CL

1/8 Hose Barb Coupling Insert - ISO Class 7 Cleanroom Version
SRC2202 product photo

SRC2202

1/8 Hose Barb Coupling Insert

Other

SRC3L product photo

SRC3L

Cap and Plug Combo, Molded White Polypropylene
SRC3LCL product photo

SRC3LCL

Cap and Plug Combo, Molded White Polypropylene - ISO Class 7 Cleanroom Version
12 list items
  • «
  • 1
  • »

Recently Viewed

View All