Termination Size

    Valved?

      Mounting Options

        Spring in FlowPath?

          RFID Enabled

            General Purpose

            For general air and fluid handling applications, engineers around the world choose CPC couplings because they’re easy to use and they simply get the job done. Our broad portfolio features a variety of terminations, configurations, sizes and materials, as well as special design considerations like precise hose barbs, a thumb latch with an audible “CPC click,” non-spill technology that enhances equipment modularity and even optional RFID-enabled IdentiQuik® technologies can help you reduce product liability and increase device safety. No matter what your application requires, every CPC coupling is uniquely designed to deliver exactly what you need.
            • APC

              APC

              APC Series couplings deliver ease-of-use and excellent flow in a compact size.
            • LC3

              LC

              LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
            • BQ45GL3

              BQ45GL

              Bottle Caps include a quick disconnect coupling or FitQuik® connector integrated into a cap designed for 45GL bottles.
            • BreakAwayCoupling1

              BreakAway

              Safe and easy fluid transfer with protection from costly product loss and equipment damage.
            • DPC1

              DPC

              Provides dual port connections with one-hand, simultaneous connections and disconnections.
            • DTLD3

              DTLD

              DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)
            • EFC121

              EFC12

              Features a high efficiency valve design that provides a greater flow capability than any other coupling its size.
            • FFC353

              FFC35

              Flux comparable à plusieurs accouplements pour flux de 1,3 cm (1/2 po) dans un corps de 1,0 cm (3/8 po).
            • HFC12

              HFC12

              Flow comparable to many 1/2" flow couplings in a 3/8" body size.
            • HFC3557

              HFC35 & HFC57

              Polysulfone couplings for demanding applications and chemical resistance.
            • HybridConnector3

              Hybrid Connector

              Allows designers to confidently specify a single connector for both fluids and electronics.
            • MiniHybridConnector4

              Hybrid (Mini) Connector

              Provides a compact, single connection point for both air couplings and electrical lines.
            • LQ2

              Everis LQ2

              The Everis™ LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling applications.
            • LQ42

              Everis LQ4

              The Everis™ LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics.
            • BLQ2

              Everis BLQ2

              The Everis™ non-spill quick disconnect designed specifically for rack-mounted liquid cooling applications.
            • BLQ41

              Everis BLQ4

              The Everis™ non-spill quick disconnect designed specifically for blind mate liquid cooling applications.
            • BLQ65

              Everis BLQ6

              The Everis™ BLQ6 3/8 inch flow fitting provides ultra-reliable connection for blind mate liquid cooling applications. An optional accessory kit for panel mounting is available.
            • LQ63

              Everis LQ6

              The Everis™ LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics.
            • MC1

              MC

              Chrome-plated brass couplings built tough and made to last in the most demanding applications.
            • PLQ2

              Everis PLQ2

              Designed and purpose-built for liquid cooling, the Everis™ PLQ2 QD offers leak-free performance and drip-free disconnection.
            • NS62

              NS6

              Non-spill couplings that are lightweight, chemically resistant and easy to use.
            • Multi-Mount1

              Multi-Mount

              One easy-to-use coupling for connecting from three to five lines at once.
            • NS11

              NS1

              The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.
            • NS212

              NS212

              An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
            • NS47

              NS4

              Feature non-spill valves in a compact size, at a great price.
            • NSH7

              NSH

              Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.
            • PLC1

              PLC

              1/4" flow coupling offers the widest selection of sizes and configurations.
            • PLC121

              PLC12

              Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
            • PMC3

              PMC

              1/8" flow and used in a wide variety of general purpose applications.
            • PMC121

              PMC12

              Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.
            • PunctureSeal8

              Puncture Seal

              Clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging.
            • SMC2

              SMC

              SMC couplings offer great value in a small plastic connector.
            • SnapQuik1

              SnapQuik

              A breakaway connector ideal for small-bore applications. The compact design delivers high flow fluid transfer in a small profile.
            • UDC

              UDC

              Universal connection to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles.