2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

31200

3/8 Hose Barb Non-Valved Panel Mount Coupling Insert (PLC42006 NSF)
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved

Recently Viewed

View All