2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

21100

1/4 Hose Barb Valved Panel Mount Coupling Body (PLCD16004 NSF)
Add to Quote Request
Material:
Acetal
Material Finish:
Molded Orange
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Recently Viewed

View All