PLC NSF

The 1/4" flow PLC Series is proven worldwide in thousands of applications and offers the widest selection of sizes and configurations. PLC quick disconnect couplings are injection molded from acetal thermoplastic and are resistant to most mild chemical solutions.

These couplings offer the flexibility of multiple configurations and terminations and mate with both LC metal and PLC12 polypropylene couplings. NSF-listed versions are suitable for use with beverage and condiment lines.

The PLC Series is also available with optional RFID (Radio Frequency Identification) capability.

Features Benefits
Colder thumb latch One-hand connection and disconnection
Integral terminations

Fewer leak points, shorter assemblies,

faster installations

Clicks when connected Assurance of a reliable connection
Compatible Mates with LC and PLC12 Series couplings

 

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
Materials:
Main components and valves: Acetal
Thumb latch: Stainless steel
Valve spring: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Color: Natural white, others available
Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm
JG® Tubing Specifications:
Tube tolerances: 1/4" OD, +0.001/-0.004
3/8" OD, +0.001/-0.004
Tube Types
(Plastic tube):
Polyethylene, nylon, polyurethane
For soft or thin wall tubing with JG terminations, tube supports are recommended
(Metal tube): Brass, Copper and mild steel
 
Colder PLC Pressure RangePLC Water Flow
PLC Air Flow Air Flow, 100 psig Inlet Pressure
 
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.
straight-through Cv ~ 1.40 (20.17) max
single shut-off Cv ~ 0.82 (11.82) max
Cv ~ 0.51 (7.35) max

Legend
Legend

Product

Bodies

20400 product photo

20400

20400
1/4 NPT Non-Valved Coupling Body (PLC10004 NSF)
Product ID: 20400
20600 product photo

20600

20600
3/8 NPT Valved Coupling Body (PLCD10006 NSF)
Product ID: 20600
20800 product photo

20800

20800
3/8 Hose Barb Valved In-Line Coupling Body (PLCD17006 NSF)
Product ID: 20800
21000 product photo

21000

21000
1/4 NPT Valved Coupling Body (PLCD10004 NSF)
Product ID: 21000
21100 product photo

21100

21100
1/4 Hose Barb Valved Panel Mount Coupling Body (PLCD16004 NSF)
Product ID: 21100
22100 product photo

22100

22100
1/4 Hose Barb Valved In-Line Coupling Body (PLCD17004 NSF)
Product ID: 22100

Inserts

20100 product photo

20100

20100
3/8 Hose Barb Non-Valved In-Line Coupling Insert (PLC22006 NSF)
Product ID: 20100
20200 product photo

20200

20200
3/8 Hose Barb Non-Valved Elbow Coupling Insert (PLC23006 NSF)
Product ID: 20200
20300 product photo

20300

20300
1/4 NPT Non-Valved Coupling Insert (PLC24004 NSF)
Product ID: 20300
21400 product photo

21400

21400
3/8 Hose Barb Valved In-Line Coupling Insert (PLCD22006 NSF)
Product ID: 21400
21500 product photo

21500

21500
1/4 Hose Barb Valved In-Line Coupling Insert (PLCD22004 NSF)
Product ID: 21500
22000 product photo

22000

22000
1/4 NPT Valved Coupling Insert (PLCD24004 NSF)
Product ID: 22000

Recently Viewed

View all recently visited products