MC NSF

MC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperatures or pressures, MC Series couplings feature one-hand operation for swift and easy connects and disconnects. MC NSF parts are listed under the criteria of the NSF/ANSI Standards.

These couplings offer the flexibility of multiple configurations and terminations and mate with both PMC acetal and PMC12 polypropylene couplings.

 
Features Benefits

Brass material

Durable and able to withstand higher pressure and temperature

Compatible

MC mates with PMC and PMC12 Series couplings

High temperature capability Versions rated to 400°F (204°C )

Food grade Buna-N O-ring

Suitable for use in beverage lines

 
Pressure: Vacuum to 250 psi, 17.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
Materials:
Main components and valves: Chrome-plated brass
Thumb latch: Stainless steel
Valves: Acetal
Valve springs: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Finish: Chrome
Tubing range: 1/8" to 1/4" ID, 3.2mm to 6.4mm ID
   
MC Water FlowMC Air Flow Air Flow, 100 psig Inlet Pressure
   
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
straight-through Cv ~ 0.51 (7.35) max
single shut-off Cv ~ 0.26 (3.75) max
double shut-off Cv ~ 0.24 (3.46) max

Legend
Legend

17 list items

Product

Bodies

15200 product photo

15200

15200
1/8 NPT Non-Valved Coupling Body (MC1002 NSF)
Product ID: 15200
15900 product photo

15900

15900
1/4 NPT Valved Coupling Body (MCD1004 NSF)
Product ID: 15900
16900 product photo

16900

16900
1/4 PTF Valved In-Line Coupling Body (MCD1304 NSF)
Product ID: 16900
17100 product photo

17100

17100
1/8 Hose Barb Valved In-Line Coupling Body (MCD1702 NSF)
Product ID: 17100
17200 product photo

17200

17200
1/4 Hose Barb Valved In-Line Coupling Body (MCD1704 NSF)
Product ID: 17200
15800 product photo

15800

15800
1/4 NPT Non-Valved Coupling Body (MC1004 NSF)
Product ID: 15800
15500 product photo

15500

15500
1/8 NPT Valved Coupling Body (MCD1002 NSF)
Product ID: 15500

Inserts

17500 product photo

17500

17500
1/8 NPT Non-Valved Coupling Insert (MC2602 NSF)
Product ID: 17500
17300 product photo

17300

17300
1/8 NPT Non-Valved Coupling Insert (MC2402 NSF)
Product ID: 17300
18200 product photo

18200

18200
1/4 NPT Valved Coupling Insert (MCD2604 NSF)
Product ID: 18200
18000 product photo

18000

18000
1/4 NPT Valved Coupling Insert (MCD2404 NSF)
Product ID: 18000
19600 product photo

19600

19600
1/4 Hose Barb Valved Coupling Insert (MCD2204 NSF)
Product ID: 19600
17 list items

Recently Viewed

View All