Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

75200

3/8 BSPT Valved Coupling Body (LCD10006BSPT NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Thread
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Recently Viewed

View All