It appears your browser has cookies disabled. CPC’s website requires your browser to enable cookies in order to login. Please enable cookies and reload this page. You can change your cookie setting at any time. See our privacy policy here.
CPC’s LC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperature or pressure, the LC Series features a one-hand operation for swift and easy connects and disconnects from water and beverage lines.
These couplings offer the flexibility of multiple configurations and terminations to mate with both the PLC acetal and PLC12 polypropylene couplings.
-40°F to 180°F continuous, -40°C to 82°C continuous
Materials:
Main components and valves:
Chrome-plated brass
Thumb latch:
Stainless steel
Valves:
Acetal
Valve springs:
316 stainless steel
External springs and pin:
Stainless steel
O-rings:
Buna-N
Color:
Chrome
Tubing range:
1/4" to 3/8", 6.4mm to 9.5mm
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.