Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

64400

1/2 Hose Barb Non-Valved Elbow Coupling Insert (HFC23812 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
FDA BUNA-N
Valve Option:
Non-Valved

Recently Viewed

View All