Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

62000

3/4 Hose Barb Valved Panel Mount Coupling Body (HFCD161212 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Mounting Option:
Panel Mount
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
FDA EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Recently Viewed

View All