It appears your browser has cookies disabled. CPC’s website requires your browser to enable cookies in order to login. Please enable cookies and reload this page. You can change your cookie setting at any time. See our privacy policy here.
Patented HFC12 Series couplings have flow comparable to many 1/2" flow couplings in a 3/8" body size. Compact and lightweight, HFC couplings replace bulky and heavy metal ball-and-sleeve couplings in a wide range of applications. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate. An efficient valve design leads to high flow and low spillage. NSF-listed versions are sutiable for use in water and beverage lines or food and condiment dispensing.
32°F to 160°F continuous, -00°C to 71°C continuous
Materials:
Main components and valves:
Polypropylene
Thumb latch:
Polypropylene
Valve spring:
316 stainless steel
Panel mount gasket:
EPDM
External springs and pin:
316 stainless steel
O-rings:
EPDM
Compression nut, gripper, ferrule:
Polypropylene
Color:
Light gray with charcoal gray latch
Tubing range:
3/8" to 3/4", 9.5mm to 19mm
Compression termination tubing specifications:
3/8" OD or 1/2" OD, +0.010/-0.000
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.
Based on sealing performance after 72 hours of exposure to pressure and temperature.