APC NSF

The 1/4" flow APC NSF couplings feature a plastic thumb latch, fewer moving parts and a smooth contoured design to deliver ease-of-use and excellent flow in a compact size. The patented APC Series has been expanded to include couplings with valves and thumb latch shrouds. A more rugged design on some models adds durability to increase the APC’s application range.

APC NSF listed versions are suitable for use with condiment and beverage applications.
Features Benefits
Plastic thumb latch No exposed metal parts
Shrouded thumb latch Protects against accidental disconnects
Integral terminations Fewer leak points, shorter assemblies, faster installations
Compatible Mates with most EFC couplings
Pressure:

Vacuum to 120 psi, 8.3 bar

Temperature:

-40°F to 180°F continuous, -40°C to 82°C continuous

Materials:
Main components and valves:

Acetal

Thumb Latch: Acetal
Valve spring: 316 stainless steel
O-rings: Buna-N
Color:

Natural white with charcoal or light gray latch

Tubing range:

1/4" - 3/8", 6.4mm to 9.5mm

     
SMC Air Flow, 100 psig Inlet Pressure      SMC Water Flow
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
straight-through Cv ~ 1.28 (18.44) max
single shut-off Cv ~ 0.80 (11.53) max
double shut-off Cv ~ 0.70 (10.09) max

Legend

Legend

Product

Bodies

40700 product photo

40700

1/4 Hose Barb Non-Valved In-Line Coupling Body (APC17004 NSF)
40800 product photo

40800

3/8 Hose Barb Non-Valved In-Line Coupling Body (APC17006 NSF)
42000 product photo

42000

1/4 Female Flare Non-Valved In-Line Coupling Body Assembly (APC NSF)
42100 product photo

42100

1/4 Valved In-Line Coupling Body with Shroud (APCD17004SH NSF)
42200 product photo

42200

3/8 Valved In-Line Coupling Body with Shroud (APCD17006SH NSF)

Inserts

40900 product photo

40900

1/4 Hose Barb Non-Valved In-Line Coupling Insert (APC22004 NSF)
41000 product photo

41000

3/8 Hose Barb Non-Valved In-Line Coupling Insert (APC22006 NSF)
42300 product photo

42300

1/4 NPT Non-Valved Coupling Insert (APC24004 NSF)
42400 product photo

42400

1/4 NPT Valved Coupling Insert (APCD24004 NSF)
42500 product photo

42500

3/8 NPT Non-Valved Coupling Insert (APC24006 NSF)
42600 product photo

42600

1/4 Hose Barb Valved In-Line Coupling Insert (APCD22004 NSF)
42700 product photo

42700

3/8 Hose Barb Valved In-Line Coupling Insert (APCD22006 NSF)

Recently Viewed

View all recently visited products