Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs
    Download CAD Details Chemical Compatibility
    Download CAD Details Chemical Compatibility

    You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    SMFM3MBLK

    copy to clipboard click to copy Copied to clipboard!

    3mm Hose Barb Non-Valved In-Line Coupling Body

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    Material:
    Acetal
    Material Finish:
    Molded Black
    Color:
    Black
    Mounting Option:
    Free Floating
    Temperature Range:
    -40°F - 180°F (-40°C - 82°C)
    Valve Options:
    Non-Valved
    Body Type:
    Body
    Bag Qty:
    50

    Recently Viewed

    SMFM3MBLK

    3mm Hose Barb Non-Valved In-Line Coupling Body
    Back to Top