Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMMP

Male Plug for SMC Series Coupling Bodies
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 100 psi, 6.9 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved

Different Order Unit

Recently Viewed

View all recently visited products