Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

LFU91

Luer Straight Fitting, Female Luer to Female Luer, Natural Polycarbonate
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polycarbonate
Material Finish:
Natural
Mounting Option:
In-Line
Temperature Range:
-40°F - 250°F (-40°C - 121°C)
Valve Option:
Non-Valved
Body Type:
Luers
Bag Qty:
100

Recently Viewed

View all recently visited products