Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

HYR7431

Y Reducer, 7/32" HB x 7/32" HB x 1/8" HB, Black Nylon
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Nylon
Material Finish:
Black
Mounting Option:
Y
Temperature Range:
-10°F - 150°F (-23°C - 66°C)
Valve Option:
Non-Valved
Body Type:
Fittings
Bag Qty:
100

Recently Viewed

View all recently visited products