Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

HX231

Cross Fitting, 1/16" HB x 1/16" HB x 1/16" HB x 1/16" HB, Nylon Black
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Nylon
Material Finish:
Black
Mounting Option:
In-Line
Temperature Range:
-10°F - 150°F (-23°C - 66°C)
Valve Option:
Non-Valved
Body Type:
Fittings
Weight:
.0002 Ounce
Bag Qty:
100

Recently Viewed

View all recently visited products