Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

HS591

Straight Fitting, 5/32 HB X 5/32 HB, Purple Tint Polycarbonate
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polycarbonate
Material Finish:
Natural
Color:
Purple Tint
Valve Option:
Non-Valved
Body Type:
Fittings
Bag Qty:
100

Recently Viewed

View all recently visited products