Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

BT4S470

Straight Fitting, 1/8" BSPT x 1/8" HB, PVDF
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
PVDF
Material Finish:
Natural
Mounting Option:
In-Line
Temperature Range:
-10°F - 150°F (-23°C - 66°C)
Valve Option:
Non-Valved
Body Type:
Fittings
Bag Qty:
100

Recently Viewed

View all recently visited products