Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

FFC261235BSPP

3/4 BSPP Non-Valved Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polysulfone
Material Finish:
Molded White
Color:
White
Mounting Option:
Thread
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
FDA BUNA-N