FFC171235
3/4 Hose Barb Non-Valved In-Line Coupling Body
- Material:
- Polysulfone
- Material Finish:
- Molded White
- Color:
- White
- Mounting Option:
- Free Floating
- Temperature Range:
- -40°F - 280°F (-40°C - 138°C)
- Seal Options:
- FDA BUNA-N
- Valve Option:
- Non-Valved
- Body Type:
- Body
- Bag Qty:
- 10