Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

FFC161235

copy to clipboard click to copy Copied to clipboard!

3/4 Hose Barb Non-Valved Panel Mount Coupling Body

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polysulfone
Material Finish:
Molded White
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
FDA BUNA-N