Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PLQ4D17006BLU

Everis 3/8" Hose Barb Valved In-Line Liquid Cooling Coupling Body, Cool Blue
Log In or register to download CAD Drawings.
Add to Quote Request

This product is not orderable at this time.

This product is available in Singles up to 3.
Material:
Polyphenylsulfone/PPSU
Material Finish:
Black, Transparent
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Black with Cool Blue
Mounting Option:
In-line
Temperature Range:
0°F - 185°F ((-17°C) - 85°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved
Body Type:
Body
Shipping/Storage Temperature Range:
-40°C to 115°C
Torque:
12 lb-in
Spillage:
Spillage is < 0.015 cc per disconnect at 0 psi and  < 0.063 cc per disconnect rated at 120 psi;  Inclusion < 0.063 cc per connect
Bag Qty:
10

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products