DQUDA3PKIT
3-Port UDA Adaptor Kit includes EPDM O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs
- Material:
- Polypropylene
- Material Finish:
- Natural
- Temperature Range:
- 32°F - 120°F (0°C - 49°C)
- Seal Options:
- EPDM
- Body Type:
- Fittings, Valves and Accessories
- Bag Qty:
- 1