DQPUR120112210
3/4 Flare Coupler with FKM (Viton®) O-Ring and PTFE Encapsulated 316 Stainless Steel Spring
- Material:
- PVDF
- Material Finish:
- Natural
- Color:
- White
- Mounting Option:
- Thread
- Temperature Range:
- 0°F - 120°F (-18°C - 49°C)
- Seal Options:
- FKM
- Valve Spring:
- Virgin PEEK UHP, PPS or PTFE encapsulated 316 stainless steel (TESS)
- Valve Option:
- Valved
- Body Type:
- Other
- Bag Qty:
- 1