Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPRODT1274

Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polyethylene
Material Finish:
Natural
Temperature Range:
-20°F - 120°F (-29°C - 49°C)
Body Type:
Dip-Tubes
Bag Qty:
25

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products