Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPRO20BCS70202

70mm Thread Drum Insert with FKM (Viton®) Seal for European 70x6 and Asian 70x5 (Plastic Drum)
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
HDPE
Material Finish:
Natural
Pressure Range:
0 to 45 psig (0 to 3.1 bar)
Mounting Option:
Thread
Temperature Range:
-20°F - 120°F (29°C - 49°C)
Seal Options:
FKM
Body Type:
Drum Inserts
Bag Qty:
25

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products