Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPRO202BUT

Drum Insert with 2" American Buttress Thread and EPDM O-Rings (North American Plastic Drums)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polyethylene
Material Finish:
Natural
Pressure Range:
0 to 45 psig (0 to 3.1 bar)
Mounting Option:
Thread
Temperature Range:
-20°F - 120°F (-29°C - 49°C)
Seal Options:
EPDM
CPCBodyType:
Drum Inserts

Mating Parts

View all mating parts

Different Order Unit

Additional Items

View all additional parts

Recently Viewed

View all recently visited products