DQPRO120712207
3/4 BSPP Male Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring
- Material:
- Polypropylene
- Material Finish:
- Natural
- Pressure Range:
- 0 to 45 psig (0 to 3.1 bar)
- Mounting Option:
- Thread
- Temperature Range:
- 32°F - 120°F (0°C - 49°C)
- Seal Options:
- FKM
- Valve Spring:
- Hastelloy C
- Valve Option:
- Valved
- Body Type:
- Other
- Bag Qty:
- 5