Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPRO120712206

3/4 BSPP Male Elbow Coupler with EPDM O-Rings and Hastelloy C Spring
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Natural
Pressure Range:
0 to 45 psig (0 to 3.1 bar)
Mounting Option:
Thread
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
EPDM
Valve Spring:
Hastelloy C
Valve Option:
Valved
Body Type:
Other
Bag Qty:
5

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products