Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPRO120208202

1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring
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
0 to 45 psig (0 to 3.1 bar)
Mounting Option:
Thread
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
FKM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Other
Bag Qty:
5

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products