UDC

The patented Universal Dispensing Coupler (UDC) provides a universal connection to a 38mm fitment neck. Make instant connections to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles. Automatic flush face valves minimize costly or dangerous spillage. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate.

UDC Series couplings are NSF-listed and are suitable for dispensing liquids, condiments or other food-based material. They are available with RFID-enabled IdentiQuik® technology. RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.
Features Benefits
Universal 38mm cap Fits most manufacturers’ fitment necks
Flush face/non-spill valves Minimize spillage
Shrouded thumb latch Protects against accidental disconnects
RFID technology available (iUDC only)
Helps maintain warranty, integrity, brand protection
Pressure 20" Hg Vacuum to 15 psi, 1 bar (body only)
Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous
Materials:
Main body components and valves: Polypropylene and Acetal
Thumb latch: Polypropylene
Springs: 316 stainless steel
O-rings (food grade): Silicone, Buna-N and EPDM
CIP adapter: Acetal
Color: Light gray with charcoal gray latch
Closure size: SP-400 38mm

WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of CPC's products in their own application conditions.

double shut-off Cv ~ 2.1 (30.27)

Legend
Legend

Product

Bodies

95100 product photo

95100

95100
1/2 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF
Product ID: 95100
95300 product photo

95300

95300
1/2 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
Product ID: 95300
95400 product photo

95400

95400
1/2 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF
Product ID: 95400
95600 product photo

95600

95600
1/2 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF
Product ID: 95600

Caps & Plugs

9461300 product photo

9461300

9461300
38mm Snap In Bag Closure with FDA Silicone O-Ring (UDC) - NSF
Product ID: 9461300
9462000 product photo

9462000

9462000
38mm Thread-On Molded Black Bag Closure with EPDM O-Ring (UDC) - NSF
Product ID: 9462000
9500000 product photo

9500000

9500000
38mm Snap In Bag Closure with FDA EPDM O-Ring (UDC) - NSF
Product ID: 9500000
95800 product photo

95800

95800
38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF
Product ID: 95800
95801 product photo

95801

95801
38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF
Product ID: 95801
96400 product photo

96400

96400
38mm Thread-On Dispensing Cap with FDA Buna Without Thread O-Ring (UDC) - NSF
Product ID: 96400
96401 product photo

96401

96401
38mm Thread-On Dispensing Cap with FDA Buna With Thread O-Ring (UDC) - NSF
Product ID: 96401

Other

96000 product photo

96000

96000
1/2 Hose Barb Non-Valved Clean In Place Adaptor (UDC) - NSF
Product ID: 96000

Recently Viewed

View all recently visited products