Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DTLD17006MBLK

3/8" Dual Hose Barb, Valved, In-line Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
ABS
Material Finish:
Molded Black with gray latch
Pressure Range:
Vacuum to 20 psi, 1.38 bar
Mounting Option:
Free Floating
Sterilization:
EtO, e-beam or gamma
Temperature Range:
32°F - 120°F (0°C - 48°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
CPCBodyType:
Body

Mating Parts

View all mating parts

Different Order Unit

Recently Viewed

View all recently visited products