2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

DQPRO20G2NPSST202

Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) O-Rings (Steel Drums and IBC Caps)
Add to Quote Request
Material:
Polyethylene
Material Finish:
Natural
Pressure Range:
0 to 45 psig (0 to 3.1 bar)
Mounting Option:
Thread
Temperature Range:
-20°F - 120°F (29°C - 49°C)
Seal Options:
FKM

Recently Viewed

View All