2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

DQPRO120208206

1/2 MNPT Elbow Coupler with EPDM O-Rings and Hastelloy C Spring
Add to Quote Request
Material:
Polypropylene
Material Finish:
Natural
Pressure Range:
0 to 45 psig (0 to 3.1 bar)
Mounting Option:
Thread
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
EPDM
Valve Spring:
Hastelloy C
Valve Option:
Valved

Different Order Unit

Recently Viewed

View All