Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPRODT0985

Dip-tube 35.5" or 905mm long for 55gal/200L Drums
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polyethylene
Material Finish:
Natural
Temperature Range:
-20°F - 120°F (29°C - 49°C)

Mating Parts

View All

Different Order Unit

Recently Viewed

View All