2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

IPLCT2200400

1/4 Hose Barb Non-Valved IdentiQuik Coupling Insert with RFID
Add to Quote Request
Material:
Polypropylene
Material Finish:
Natural
Color:
Almond
Mounting Option:
Free Floating
Temperature Range:
32°F - 150°F (0°C - 66°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Non-Valved

Recently Viewed

View All