IdentiQuik Couplings

RFID-based IdentiQuik® couplings redefine what’s possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

CPC’s plastic quick disconnect couplings cover a wide range of general purpose applications. Available in 1/8" to 1/2" nominal flow, they feature one-hand connection and disconnection. Integral terminations make the plastic coupling the choice for ease of use and manufacture. Available with CPC’s iNS4, iPLC12, iSMC and iUDC product series.

FeaturesBenefits
Data exchange using RFID (Radio Frequency Identification)Fluid tracking, brand protection and prolonged equipment life
Smart couplingsPrevent misconnections
“CPC Click”Audible confirmation of connection
Available in CPC’s PLC12, NS4, SMC, UDC Series CouplingsWide range of materials and flow sizes for your protected connection

 

RF Communication Range: 0.50" - 1"
Interface: RS232 & USB

 

Operating Voltage:

            RS-232: 8-24V

            USB: 5V

 

Power Consumption: 1.2W maximum

 

RFID Tag: ISO 15693, 13.56MHz, 112 bytes programmable

 

Temperature: 32oF to 150oF (0oC to 65oC)

 
 
 
picCv ~ 0.19 (2.74) max
picCv ~ 0.08 (1.15) max

Legend

Product

Caps & Plugs

IUDCDTCN3803 product photo

IUDCDTCN3803

IUDCDTCN3803
IdentiQuik 38mm Valved Threaded Cap with RFID, acetal
Product ID: IUDCDTCN3803
IUDCDTCS3803 product photo

IUDCDTCS3803

IUDCDTCS3803
IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal
Product ID: IUDCDTCS3803
IUDCDTSN0000 product photo

IUDCDTSN0000

IUDCDTSN0000
IdentiQuik Snap-in 38mm Valved Cap with RFID
Product ID: IUDCDTSN0000
IUDCDTCS3800 product photo

IUDCDTCS3800

IUDCDTCS3800
IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, polypropylene
Product ID: IUDCDTCS3800
IUDCDTCN3800 product photo

IUDCDTCN3800

IUDCDTCN3800
IdentiQuik 38mm Valved Threaded Cap with RFID, polypropylene
Product ID: IUDCDTCN3800

Inserts

INS4DT2200400 product photo

INS4DT2200400

INS4DT2200400
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: INS4DT2200400
IPLCT2300400 product photo

IPLCT2300400

IPLCT2300400
1/4 Hose Barb Non-Valved Elbow IdentiQuik Coupling Insert with RFID
Product ID: IPLCT2300400
IPLCDT2200400 product photo

IPLCDT2200400

IPLCDT2200400
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: IPLCDT2200400
INS4DT2200200 product photo

INS4DT2200200

INS4DT2200200
1/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: INS4DT2200200
IPLCT2200600 product photo

IPLCT2200600

IPLCT2200600
3/8 Hose Barb Non-Valved IdentiQuik Coupling Insert with RFID
Product ID: IPLCT2200600
INS4DT2200600 product photo

INS4DT2200600

INS4DT2200600
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: INS4DT2200600
IPLCDT2200600 product photo

IPLCDT2200600

IPLCDT2200600
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: IPLCDT2200600

Recently Viewed

View All