Material

Termination Size

Termination Type

Valved?

Seal Options

Mounting Options

Spring in FlowPath?

RFID Enabled

Tentube

The Tentube™ coupling provides one easy-to-use quick disconnect for up to ten separate fluid lines. The Tentube is available with valves on the body side in panel mount or in-line configurations for maximum design flexibility. The Tentube can connect and disconnect up to ten lines with the use of a simple slide latch. Tubing orientation is ensured by keying the coupling body and insert. Different fluids and tubing sizes can be accommodated by using acetal or polypropylene inserts in three popular sizes.

Product

Bodies

TFB10 product photo

TFB10

Tentube Coupling Body Without Fitting Inserts
TFB1001 product photo

TFB1001

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
TFB100112 product photo

TFB100112

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
TFB1002 product photo

TFB1002

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
TFB100212 product photo

TFB100212

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
TFB10M3 product photo

TFB10M3

Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
TFBD1001 product photo

TFBD1001

Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
TFBD1002 product photo

TFBD1002

Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
TFBD10M3 product photo

TFBD10M3

Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
TFF01 product photo

TFF01

1/16 Hose Barb Non-Valved Fitting Body
TFF0112 product photo

TFF0112

1/16 Hose Barb Non-Valved Fitting Body
TFF01MWHT product photo

TFF01MWHT

1/16 Hose Barb Non-Valved Fitting Body

Recently Viewed

View all recently visited products