2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

NS4D4200206

1/8 Hose Barb Valved Panel Mount Coupling Insert
Add to Quote Request
Material:
ABS
Material Finish:
Molded White
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White with teal overmold
Mounting Option:
Panel Mount
Sterilization:
Gamma
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Mating Parts

View All

Recently Viewed

View All