Material

    Termination Size

      Valved?

        Seal Options

          Mounting Options

            Spring in FlowPath?

              RFID Enabled

                Cold/Compression Therapy

                Linking technology and healing. When the usability and effectiveness of cold and compression therapy devices can make the difference between a few days or a few weeks of healing, every connection needs to be free of air or liquid leaks. Improving patient safety and preventing misconnections, CPC connectors are chosen by medical device OEMs around the world because of our track record of proven performance—from the operating room to the home healthcare setting.
                • APC1

                  APC

                  APC Series couplings deliver ease-of-use and excellent flow in a compact size.
                • DPC3

                  DPC

                  Provides dual port connections with one-hand, simultaneous connections and disconnections.
                • DTLD2

                  DTLD

                  DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)
                • NS46

                  NS4

                  Feature non-spill valves in a compact size, at a great price.
                • PLC2

                  PLC

                  1/4" flow coupling offers the widest selection of sizes and configurations.
                • PLC122

                  PLC12

                  Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
                • PMC2

                  PMC

                  1/8" flow and used in a wide variety of general purpose applications.
                • PMC122

                  PMC12

                  Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.
                • Sixtube4

                  Sixtube

                  Provides one easy-to-use quick disconnect for up to six separate fluid lines.
                • SMC4

                  SMC

                  SMC couplings offer great value in a small plastic connector.
                • SnapQuik

                  SnapQuik

                  A breakaway connector ideal for small-bore applications. The compact design delivers high flow fluid transfer in a small profile.
                • Tentube4

                  Tentube

                  Provides one easy-to-use quick disconnect for up to ten separate fluid lines.