2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

PMC100212

1/8 NPT Non-Valved Coupling Body
Add to Quote Request
Material:
Polypropylene
Material Finish:
Almond
Color:
Almond
Mounting Option:
Thread
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Option:
Non-Valved
PMC30 product photo

PMC30

MC Plug Coupling Insert
`
PMC31 product photo

PMC31

Coupling Body Plug
`

Different Order Unit

Recently Viewed

View All