2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

PMC420112

1/16" Hose Barb Non-Valved Panel Mount Coupling Insert
Add to Quote Request
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Mounting Option:
Panel Mount
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Option:
Non-Valved

Additional Items

View All

Recently Viewed

View All