2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

PMCD18042812

1/4 -28 Flat Bottom Port Valved Panel Mount Coupling Body
Add to Quote Request
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Almond
Mounting Option:
Panel Mount
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Different Order Unit

Recently Viewed

View All