NS1

NS1 Series couplings closed-system design is packed full of features that ensure drip-free disconnects, eliminate the need to purge air from the system and allow tubing to move freely without kinks. The smallest plastic non-spill coupling on the market, NS1 is ideal for applications with tubing from 1/8-inch and smaller that need to be connected and disconnected often. The ergonomic, user-friendly interface of NS1 enables a secure, reliable connect and disconnect.

Features Benefits
Non-spill design Closed system for drip-free disconnect
Ultra low air inclusion

Minimizes contaminants, eliminates
the need to purge air bubbles from
the system

Intuitive interface

User friendly ergonomic design
enables a secure, reliable connection

Rotating design

Allows tubing to move freely or relax
without kinking or leaking

Chemically resistant materials

Reliable strength and performance
in a range of applications

 

 

Pressure: Vacuum to 15 psi, 1.0 bar
Temperature: 32°F to 120°F (0°C to 49°C)
Spillage: 0.02 cc per disconnect rated at 15 psi
Inclusion: 0.01 cc per connect
Materials:
Main components and valves: Glass-filled polypropylene, PEEK®, polypropylene
Thumb latch: PEEK®
Springs: 316 stainless steel
O-rings: EPDM
Tubing Sizes:
Microbore to 1/8” ID (Microbore to 3.2mm)
Color: Gray
Spillage: 0.02 cc per disconnect rated at 15 psi
Inclusion: 0.01 cc per connect
WARNING: Pressure, temperature, chemicals, and operating environment
can affect the performance of couplings. It is the customer’s responsibility
to test the suitability of Colder’s products in their own application
conditions.

  NS1 Water Flow

This graph is intended to give you a general idea of the
performance capabilities of each product line. The shaded area
of the graph represents the operating range of the product
family, i.e., upper and lower values are shown. Therefore,
depending on the exact coupling configurations selected, you
can reasonably expect values to fall within the shaded area.
6 list items
  • «
  • 1
  • »

Product

Bodies

NS1D19042812 product photo

NS1D19042812

NS1D19042812
1/4-28 Flat Bottom Port Valved In-Line Coupling Body
Product ID: NS1D19042812
NS1D170212 product photo

NS1D170212

NS1D170212
1/8 Hose Barb Valved In-Line Coupling Body
Product ID: NS1D170212

Inserts

NS1D220212 product photo

NS1D220212

NS1D220212
1/8 Hose Barb Valved In-Line Coupling Insert
Product ID: NS1D220212
NS1D420212 product photo

NS1D420212

NS1D420212
1/8 Hose Barb Valved Panel Mount Coupling Insert
Product ID: NS1D420212
NS1D26042812 product photo

NS1D26042812

NS1D26042812
1/4-28 Flat Bottom Port Valved In-Line Coupling Insert
Product ID: NS1D26042812
NS1D48042812 product photo

NS1D48042812

NS1D48042812
1/4-28 Flat Bottom Port Valved Panel Mount Coupling Insert
Product ID: NS1D48042812
6 list items
  • «
  • 1
  • »

Recently Viewed

View All