2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

HFCD22657

3/8 Hose Barb Valved In-Line Coupling Insert
Add to Quote Request
Material:
UV Polysulfone
Material Finish:
Molded Grey
Color:
Black
Mounting Option:
Free Floating
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Different Order Unit

Recently Viewed

View All