2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

HFCD24657BSPT

3/8 BSPT Valved Coupling Insert
Add to Quote Request
Material:
UV Polysulfone
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Black
Mounting Option:
Thread
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Mating Parts

View All

Recently Viewed

View All