Material

    Termination Size

      Termination Type

        Pressure Range

          Valved?

            Seal Options

              Mounting Options

                Spring in FlowPath?

                  RFID Enabled

                    HFC35 & HFC57

                    HFC35 Series polysulfone couplings are able to withstand demanding applications and feature physical strength, chemical resistance and autoclavability.

                    HFC57 Series polysulfone couplings are UV resistant and able to withstand continued exposure to harmful UV rays without affecting performance.

                    Both can operate in harsh environments in temperatures from -40°F to 280°F (-40°C to 138°C) and pressures from vacuum to 125 psi (8.6 bar). An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate. An efficient valve design leads to high flow and exceptionally low spillage. Both series also add bulkhead panel mount, garden hose thread and Hastelloy® C spring options.
                    Features Benefits
                    Polysulfone Material (HFC35) Physically strong and autoclavable
                    UV Polysulfone Material (HFC57) Physically strong and UV resistant
                    High efficiency valve More flow and less spillage in a compact size
                    Ergonomic design Easy to grip, simple to operate
                    Compatible Mates with HFC12 couplings
                    Pressure: Vacuum to 125 psi, 8.6 bar
                    Temperature: -40°F to 280°F, -40°C to 138°C
                    Materials:
                    Main components and valves: Polysulfone
                    Thumb latch: Polysulfone
                    Valve spring: 316 stainless steel
                    Panel mount gasket: EPDM
                    Female GHT gasket: FDA Compliant EPDM
                    External springs and pin: 316 stainless steel
                    O-rings: EPDM
                    Color: Natural white with charcoal gray latch
                    Tubing range: 3/8" to 3/4", 9.5mm to 19mm
                       
                    HFC35 Pressure RangeHFC35 Water Flow
                    HFC35 Air Flow, 100 psig Inlet Pressure
                         

                    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.

                    Based on sealing performance after 72 hours of exposure to pressure and temperature.

                    straight-through Cv ~ 3.94 (56.77) max
                    single shut-off Cv ~ 2.50 (36.02) max
                    Cv ~ 2.04 (29.39) max

                    Legend
                    Legend

                    Product

                    Bodies

                    HFC101257BSPT product photo

                    HFC101257BSPT

                    HFC101257BSPT
                    3/4 BSPT Non-Valved Coupling Body
                    Product ID: HFC101257BSPT
                    HFCD171057 product photo

                    HFCD171057

                    HFCD171057
                    5/8 Hose Barb Valved In-Line Coupling Body
                    Product ID: HFCD171057
                    HFC161235 product photo

                    HFC161235

                    HFC161235
                    3/4 Hose Barb Non-Valved Panel Mount Coupling Body
                    Product ID: HFC161235
                    HFCD161057 product photo

                    HFCD161057

                    HFCD161057
                    5/8 Hose Barb Valved Panel Mount Coupling Body
                    Product ID: HFCD161057
                    HFCD10857 product photo

                    HFCD10857

                    HFCD10857
                    1/2 NPT Valved Coupling Body
                    Product ID: HFCD10857
                    HFC101235GHT product photo

                    HFC101235GHT

                    HFC101235GHT
                    3/4 GHT Non-Valved Coupling Body
                    Product ID: HFC101235GHT
                    HFC171035 product photo

                    HFC171035

                    HFC171035
                    5/8 Hose Barb Non-Valved In-Line Coupling Body
                    Product ID: HFC171035
                    HFCD191235BSPP product photo

                    HFCD191235BSPP

                    HFCD191235BSPP
                    3/4 BSPP Valved Coupling Body
                    Product ID: HFCD191235BSPP
                    HFC16835 product photo

                    HFC16835

                    HFC16835
                    1/2 Hose Barb Non-Valved Panel Mount Coupling Body
                    Product ID: HFC16835
                    HFCD16835 product photo

                    HFCD16835

                    HFCD16835
                    1/2 Hose Barb Valved Panel Mount Coupling Body
                    Product ID: HFCD16835
                    HFCD191257GHT product photo

                    HFCD191257GHT

                    HFCD191257GHT
                    3/4 GHT Valved Coupling Body
                    Product ID: HFCD191257GHT
                    HFC17835 product photo

                    HFC17835

                    HFC17835
                    1/2 Hose Barb Non-Valved In-Line Coupling Body
                    Product ID: HFC17835

                    Recently Viewed

                    View All